ZHCSQM0B December 2022 – December 2024 TPSM82816
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
The TPSM8281x can be synchronized by applying a clock on the MODE/SYNC pin. There is no need for any additional circuitry as long as the input signal meets the requirements given in the electrical specifications. See Figure 8-35. The clock can be applied, changed, and removed during operation. TI recommends the value of the RCF resistor be chosen such that the internally defined frequency and the externally-applied frequency are close to each other to have a fast settling time to the external clock. Synchronizing to a clock is not possible if the COMP/FSET pin is connected to Vin or GND. Figure 8-36 and Figure 8-37 show the external clock being applied and removed. When an external clock is applied, the device operates in PWM mode.

| VIN = 5 V | RCF = 10 kΩ | IOUT = 0.01 A |
| VOUT = 1.8 V | fEXT = 2.0 MHz |

| VIN = 5 V | RCF = 10 kΩ | IOUT = 1 A |
| VOUT = 1.8 V | fEXT = 2.0 MHz |