ZHCSQM0 December 2022 TPSM82816
PRODUCTION DATA
The TPSM82816 is a synchronous step-down converter power module. The power inductor is integrated inside the TPSM82816. The inductor is shielded and has an inductance of 220 nH. The TPSM82810, TPSM82813 and TPSM82816 are pin-to-pin compatible.