ZHCSMI7A December 2020 – May 2021 TPS92633-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply | SUPPLY | –0.3 | 45 | V |
| High-voltage input | DIAGEN, IN1, IN2, IN3, EN, PWM1, PWM2, PMW3 | –0.3 | V(SUPPLY)+0.3 | V |
| High-voltage output | OUT1, OUT2, OUT3, RES1, RES2, RES3, ICTRL | –0.3 | V(SUPPLY)+0.3 | V |
| Fault bus | FAULT | –0.3 | V(SUPPLY)+0.3 | V |
| Low-voltage pin | SLS_REF, IREF | –0.3 | 5.5 | V |
| TJ | Operating junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –40 | 150 | °C |