ZHCSMI7A December 2020 – May 2021 TPS92633-Q1
PRODUCTION DATA
| FAULT BUS STATUS | FAULT TYPE | DETECTION MECHANISM | CONTROL INPUT | DEGLITCH TIME | FAULT ACTION | FAULT HANDLING ROUTINE | FAULT RECOVERY |
|---|---|---|---|---|---|---|---|
| FAULT = H | IREF short-to-GND | V(IREF) < V(IREF_SHORT_th) |
EN = H | t(IREF_deg) | Constant-current pulldown | Device turns all output off. IREF current clamps to I(IREF_ST_Clamp). ICTRL current output are turned off. | Auto recovery |
| IREF open | I(IREF)
< I(IREF_OEPN_th) |
EN = H | t(IREF_deg) | Constant-current pulldown | Device turns all output off. ICTRL current are turned off too. | Auto recovery | |
| SLS_REF short-to-GND | No detection | EN = H | N/A | No Action | V(SLS_th_falling)= 0 V. | Auto recovery | |
| SLS_REF open | No detection | EN = H | N/A | No Action | Disable single-LED short-circuit detection. | Auto recovery | |
| ICTRL short-to-GND | No detection | EN = H | N/A | No Action | V(CS_REG) = 50 mV. | Auto recovery | |
| ICTRL open | No detection | EN = H | N/A | No Action | V(CS_REG) = 400 mV. | Auto recovery | |
| Open-circuit or short-to-supply | V(IN) – V(OUT) < V(OPEN_th_rising) | EN = H and PWMx = H |
t(OPEN_deg) | Constant-current pulldown | Device turns failed output off and retries with constant current I(retry), ignoring the PWM input. | Auto recovery | |
| Short-to-ground | V(OUT) < V(SG_th_falling) OR V(RES) < V(SG_th_falling) |
EN = H and PWMx = H |
t(SG_deg) | Constant-current pulldown | Device turns failed output off and retries with constant current I(retry), ignoring the PWM input. | Auto recovery | |
| Single LED short-circuit | V(IN) – V(OUT)
> V(OPEN_th_falling) & V(SG_th_falling) < V(OUT) < V(SLS_th_falling) |
EN = H and PWMx = H |
t(SLS_deg) | Constant-current pulldown | Device turns failed output off and retries every 10 ms by turning output on for 300 µs when PWM input is logic high. | Auto recovery | |
| Over-temperature | TJ > T(TSD) | EN = H | t(TSD_deg) | Constant-current pulldown | Device turns all output channels off, SLS_REF and ICTRL off. | Auto recovery | |
| FAULT = L | Fault is detected | Device turns off remained channels in operation. | |||||
| No fault is detected | Device turns all output channels off, IREF, SLS_REF and ICTRL off. | ||||||
| FAULT BUS STATUS | FAULT TYPE | DETECTION MECHANISM | CURRENT OUTPUT | DEGLITCH TIME | FAULT BUS | FAULT HANDLING ROUTINE | FAULT RECOVERY |
|---|---|---|---|---|---|---|---|
| FAULT= H | IREF short-to-GND | V(IREF)
< V(IREF_SHORT_th) |
EN = H | t(IREF_deg) | Constant-current pulldown | Device turns all output off. IREF current clamps to I(IREF_ST_Clamp). ICTRL current output are turned off. | Auto recovery |
| IREF open | I(IREF)
< I(IREF_OPEN_th) |
EN = H | t(IREF_deg) | Constant-current pulldown | Device turns all output off. ICTRL current are turned off too. | Auto recovery | |
| SLS_REF short-to-GND | No detection | EN = H | N/A | No Action | V(SLS_th_falling)= 0 V. | Auto recovery | |
| SLS_REF open | No detection | EN = H | N/A | No Action | Disable single-LED short-circuit detection. | Auto recovery | |
| ICTRL short-to-GND | No detection | EN = H | N/A | No Action | V(CS_REG) = 50 mV. | Auto recovery | |
| ICTRL open | No detection | EN = H | N/A | No Action | V(CS_REG) = 400 mV. | Auto recovery | |
| Open-circuit or short-to-supply | Ignored | ||||||
| Single LED short-circuit | |||||||
| Short-to-ground | V(OUT) < V(SG_th_falling) OR V(RES) < V(SG_th_falling) |
EN = H and PWMx = H |
t(SG_deg) | Constant-current pulldown | Device turns output off and retries with constant current I(retry), ignoring the PWM input. | Auto recovery | |
| Over-temperature | TJ > T(TSD) | EN = H | t(TSD_deg) | Constant-current pulldown | Device turns all output channels off, SLS_REF and ICTRL off. | Auto recovery | |
| FAULT= L | Fault is detected | Device turns all output channels off and keeps retry on the failed channels. | |||||
| No fault is detected | Device turns all output channels off, IREF, SLS_REF and ICTRL off. | ||||||