ZHCSMI7A December 2020 – May 2021 TPS92633-Q1
PRODUCTION DATA
The TPS92633-Q1 device has IREF pin to generate a high accuracy and low temperature shift current reference. The calculated result for I(IREF) is 100 µA when R(IREF) is 12.3 kΩ. The I(IREF) can be programmed by external resistor, R(IREF) in the range from 25 µA to 250 µA. The voltage on the IREF pin is regulated to the 1.235 V typically, and the current output on IREF pin can be calculated by using Equation 1.

where
The R(IREF) resistor needs to be placed as close as possible to the IREF pin with a 1-nF ceramic capacitor in parallel to achieve the noise immunity. The off-board R(IREF) setup is not allowed due to the concern of reference current instability.