ZHCSMI7A December 2020 – May 2021 TPS92633-Q1
PRODUCTION DATA
The TPS92633-Q1 supports analog constant current control for all three output channels together through adjusting the V(CS_REG) voltage. As described in Constant-Current Output and Setting (INx), the TPS92633-Q1 regulates each channel output current by maintaining the voltage drop on each R(SNSx) same to V(CS_REG). The V(CS_REG) voltage is adjustable by an external resistor on ICTRL pin. The TPS92633-Q1 outputs a constant current, I(ICTRL), on the ICTRL pin and measures the voltage on the ICTRL pin, V(ICTRL), to determine the V(CS_REG). The I(ICTRL) current is 10 times of the I(IREF), and the V(ICTRL) is multiplied result of I(ICTRL) and R(ICTRL). The TPS92633-Q1 internally clamps the V(ICTRL) to maximum 2.75 V. The V(CS_REG) voltage can be calculated by using Equation 3.

where
The minimum voltage of V(CS_REF) is 50 mV typically to maintain the high accurate current output.
The final total output current for each channel can be calculated by using Equation 4 which is combination of Equation 1, Equation 2 and Equation 3.

where
The calculated result for I(OUTx_Tot) is 147.7 mA when R(IREF) is 12.3 kΩ, R(ICTRL) is 1000 Ω and R(SNSx) is 1Ω.