ZHCSR36 December   2022 TPS748A
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
    6. 6.6 Typical Characteristics: IOUT = 50 mA
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Enable and Shutdown
      2. 7.3.2 Active Discharge
      3. 7.3.3 Power-Good Output (PG)
      4. 7.3.4 Internal Current Limit
      5. 7.3.5 Thermal Shutdown Protection (TSD)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 Dropout Operation
      3. 7.4.3 Disabled
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Input, Output, and Bias Capacitor Requirements
      2. 8.1.2 Dropout Voltage
      3. 8.1.3 Output Noise
      4. 8.1.4 Estimating Junction Temperature
      5. 8.1.5 Soft Start, Sequencing, and Inrush Current
      6. 8.1.6 Power-Good Operation
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Board Layout
        2. 8.4.1.2 RTJ Package—High CTE Mold Compound
      2. 8.4.2 Layout Example
  9. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 术语表
  10. 10Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VIN Input supply voltage VOUT + VDO (VIN) VOUT + 0.3 6.0 V
VEN Enable supply voltage VIN 6.0 V
VBIAS BIAS supply voltage VOUT + VDO (VBIAS)(1) VOUT + 1.6(1) 6.0 V
VOUT Output voltage 0.8 3.3 V
IOUT Output current 0 1.5 A
COUT Output capacitor (3) 10 µF
CIN Input capacitor (1)(2) 1 µF
CBIAS Bias capacitor 0.1 1 µF
CSS Soft-start capacitor 1 10 100 nF
TJ Operating junction temperature –40 125
VBIAS has a minimum voltage of 2.7 V or VOUT + VDO (VBIAS), whichever is higher.
If VIN and VBIAS are connected to the same supply, the recommended minimum capacitor for the supply is 4.7 μF.
A maximum capacitor derating of 25% is considered for minimum capacitance.