ZHCSLS3B January 2022 – September 2023 TPS62843
PRODMIX
MIN | NOM | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
VIN | Supply voltage VIN | 1.8 | 5.5 | V | |||||
IOUT | Output current | 0.6 | A | ||||||
L | Effective inductance | 0.7 | 1.0 | 1.2 | µH | ||||
COUT | Effective output capacitance | 4 | 25 | µF | |||||
CIN | Effective input capacitance | 0.5 | 4.7 | µF | |||||
CVSET | External parasitic capacitance at VSET pin | 30 | pF | ||||||
RSET | Resistance range for external resistor at VSET pin (E96 1% resistor values) | 10 | 249 | kΩ | |||||
External resistor tolerance E96 series at VSET pin | 1% | ||||||||
E96 resistor series temperature coefficient (TCR) | -200 | +200 | ppm/°C | ||||||
TJ | Operating junction temperature range | -40 | 125 | °C |