ZHCSM62C September 2020 – December 2021 TPS542A50
PRODUCTION DATA
| PARAMETER(1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT SUPPLY (PVIN, AVIN PINS) | ||||||
| VIN | PVIN and AVIN supply range | 4 | 12 | 18 | V | |
| IQ | Shutdown current | EN < 0.4 V | 17 | µA | ||
| PFM Mode current | VIN = 12 V, VOUT = 1 V, EN > 1.2 V, no switching, VRSP > 5*VVSET | 1800 | ||||
| ENABLE and UVLO (EN PIN) | ||||||
| VEN | Enable threshold: ON/OFF | Rising and falling | 1.2 | V | ||
| IEN | Enable input current | Enable threshold – 50 mV | –0.6 | µA | ||
| Enable threshold + 50 mV | –5 | |||||
| UVLO (AVIN, PVIN PINS) | ||||||
| AVIN, PVIN | UVLO rising threshold | 3.75 | 3.85 | 4 | V | |
| UVLO falling threshold | 3.50 | 3.6 | 3.7 | |||
| Hysteresis | 0.25 | |||||
| INTERNAL REGULATOR, POWER STAGE (VREG PIN) | ||||||
| VVREG | LDO output voltage | LDO output current = 0A | 4.3 | 4.7 | 4.96 | V |
| VVREG | LDO output voltage | LDO output current = 30mA | 4.7 | V | ||
| Output current limit | VVREG = 4.7V | 120 | 170 | 220 | mA | |
| Nominal output current | fsw = 2.2 MHz, output current = 15 A, VVREG = 4.7V | 30 | mA | |||
| VREG(UVLO) | UVLO rising yhreshold | 2.8 | V | |||
| UVLO falling threshold | 2.6 | |||||
| UVLO hysteresis | 0.2 | |||||
| CONTROL REFERENCE VOLTAGE (SREF PIN) | ||||||
| VSREF | SREF output voltage | Tolerance included in RSP/RSN accuracy | 1.2 | V | ||
| ISREF | SREF current sourcing capability | Resistance > 6 kΩ | 200 | µA | ||
| OUTPUT VOLTAGE REGULATION ACCURACY | ||||||
| Output Voltage Accuracy; Vout = 1V | Total internal accuracy, measured at the RSP and RSN pins = 5*VSET, VSET = 0.2V, –40 to 150°C | -15 | 15 | mV | ||
| Output Voltage Accuracy; Vout =1V | Total internal accuracy, measured at the RSP and RSN pins = 5*VSET, VSET = 0.2V, –40 to 125°C | -13 | 13 | mV | ||
| Output Voltage Accuracy; Vout = 1V | Total internal accuracy, measured at the RSP and RSN pins = 5*VSET, VSET = 0.2V, 0 to 105°C | -11.0 | 9.0 | mV | ||
| Output Voltage Accuracy; Vout = 0.8V | Total internal accuracy, measured at the RSP and RSN pins = 5*VSET, VSET = 0.16V, –40 to 150°C | -15 | 15 | mV | ||
| Output Voltage Accuracy; Vout = 1.2V | Total internal accuracy, measured at the RSP and RSN pins = 5*VSET, VSET = 0.24V, –40 to 150°C | -15 | 15 | mV | ||
| Output Voltage Accuracy; Vout = 5.5V (1) | Total internal accuracy, measured at the RSP and RSN pins = 5*VSET, VSET = 1.1V, –40 to 150°C | -30 | 30 | mV | ||
| REMOTE SENSE AMPLIFIER | ||||||
| Unity gain bandwidth (1) | 7 | MHz | ||||
| Open loop gain (1) | 83 | dB | ||||
| Slew rate (1) | 2.5 | V/us | ||||
| Input common mode range (1) | -0.05 | 1.1 | V | |||
| Vos | Input offset voltage (RSA and EA combined offset trim) (1) | 0.25 | mV | |||
| SWITCHING FREQUENCY | ||||||
| FSW_1MHz | Switching frequency 1MHz | RFSEL = 35.7 kΩ or Short | 900 | 1000 | 1100 | kHz |
| FSW_400kHz | Switching frequency 400kHz | RFSEL = 7.5 kΩ | -10 | +15 | % | |
| FSW_600kHz | Switching frequency 600kHz | RFSEL = 18.2 kΩ | -10 | +15 | % | |
| FSW_800kHz | Switching frequency 800kHz | RFSEL = 26.1kΩ | -10 | +15 | % | |
| FSW_1.2MHz | Switching frequency 1.2MHz | RFSEL = 47.5 kΩ | -9 | +11 | % | |
| FSW_2MHz | Switching frequency 2MHz | RFSEL = 61.9 kΩ | -10 | +15 | % | |
| FSW_2.2MHz | Switching frequency 2.2MHz | RFSEL = 78.7 kΩ | -10 | +15 | % | |
| Minimum On-Time | 12 | ns | ||||
| Minimum Off-Time | 85 | ns | ||||
| SYNC | ||||||
| VIH(SYNC) | High-level input voltage | EN = High | 1.35 | V | ||
| VIL(SYNC) | Low-level input voltage | 0.8 | V | |||
| Sync input minimum pulse width | 50 | ns | ||||
| ΔfSYNC | SYNC pin frequency range from fSW | –10% | 15% | |||
| VIH(SYNC)-PROG | High-level input voltage to enter programming mode when EN = 0V | EN = Low | 1.35 | V | ||
| I2C COMMUNICATION (SDA, SCL) | ||||||
| VIH(I2C) | High-level input voltage | 1.35 | V | |||
| VIL(I2C) | Low-level input voltage | 0.8 | V | |||
| IIH(I2C) | High-level input leakage current | –5 | 5 | µA | ||
| IIL(I2C) | Low-level input leakage current | –5 | 5 | µA | ||
| VOL(I2C) | Low-level output voltage | IPULLUP = 20mA | 0.4 | V | ||
| IPULLUP | Current through pull-up resistor | 20 | mA | |||
| fCLK(I2C) | I2C operating frequency | 10 | 1000 | kHz | ||
| CPin | Typical pin capacitance for each line (SDA, SCL) | 10 | pF | |||
| POWER STAGE | ||||||
| Rds(on)1 | Main high-side MOSFET on-resistance | VVREG = 4.7 V, TJ = 25°C | 9.1 | mΩ | ||
| Rds(on)2 | Main Low-side MOSFET on-resistance | VVREG = 4.7 V, TJ = 25°C | 2.6 | mΩ | ||
| Tdt(L-H) | Dead-time between low-side off and high-side on transition | VREG = 4.7V, TJ = 25°C | 10 | ns | ||
| Tdt(H-L) | Dead-time between high-side off and low-side on transition | VREG = 4.7V, TJ = 25°C | 10 | ns | ||
| CURRENT SENSE AND PROTECTION | ||||||
| IS1 | OC limit HS FET | 20 | A | |||
| IS2 | OC limit LS FET 6 | RILIM = 61.9 kΩ | 17.60 | 20 | 22 | A |
| OC limit LS FET 5 | RILIM = 47.5 kΩ | 14.78 | 16.5 | 18.48 | ||
| OC limit LS FET 4 | RILIM = 35.7 kΩ | 11.56 | 13 | 15.62 | ||
| OC limit LS FET 3 | RILIM = 26.1 kΩ | 9.26 | 10.5 | 13.56 | ||
| OC limit LS FET 2 | RILIM = 18.2 kΩ | 6.96 | 8 | 11.60 | ||
| OC limit LS FET 1 | RILIM = 7.5 kΩ | 4.66 | 5.5 | 9.60 | ||
| IS2 | Negative OC limit LS FET | -8.5 | A | |||
| IS2 | Zero-cross detection comparator trip point | 135 | mA | |||
| SOFT-START COUNTER | ||||||
| tSS | SS setting 1: 2.0MHz CLK | VVSET = 0.1 V to 0.28 V | 0.45 | ms | ||
| SS setting 2: 1.0MHz CLK | VVSET = 0.1 V to 0.28 V | 0.9 | ||||
| SS setting 3: 0.5MHz CLK | VVSET = 0.1 V to 0.28 V | 1.8 | ||||
| SS setting 4: 0.25MHz CLK | VVSET = 0.1 V to 0.28 V | 3.6 | ||||
| OUTPUT ADJUSTMENT | ||||||
| Output voltage adjust upper limit | 10 | % | ||||
| Output voltage adjust lower limit | –20 | % | ||||
| Step size | 0.5 | % | ||||
| INTERNAL BOOTSTRAP SWITCH | ||||||
| Forward voltage | VVREG(BOOT), IF = 10 mA, TA = 25°C | 0.16 | 0.3 | V | ||
| OUTPUT VOLTAGE OVERSHOOT REDUCTION | ||||||
| POWER-ON DELAY | ||||||
| Power-on delay time | From EN to SS; VIN > 4 V | 500 | us | |||
| POWER GOOD and OV/UV WARNING | ||||||
| VRSP | OV warning level | RSP rising (fault) | 105 | 110 | 115 | % 5*VVSET |
| OV warning level | RSP falling (reset) | 100 | 105 | 109 | ||
| UV warning level | RSP falling (fault) | 87 | 90 | 93.5 | ||
| UV warning level | RSP rising (reset) | 91 | 95 | 99 | ||
| PGD delay time | Delay from SS finish to PGD high | 500 | µs | |||
| Rds(on)PGFET | PGD FET On Resistance, IPGOOD =5mA | 4.1 | 5.8 | 9.1 | Ω | |
| OUTPUT OVERVOLTAGE PROTECTION (OVP) | ||||||
| VRSP | OVP trip level | RSP rising (fault), VVSET ≤ 1.04 V | 110 | 115 | 120 | % 5*VVSET |
| OVP reset level | RSP falling | 76 | 80 | 84 | ||
| OVP delay | 100 | ns | ||||
| OUPUT UNDERVOLTAGE PROTECTION (UVP) | ||||||
| VRSP | UVP detect voltage | 76 | 80 | 84 | % 5*VSET | |
| UV delay | 100 | ns | ||||
| THERMAL SHUTDOWN | ||||||
| TSDN | Shutdown temperature(1) | 155 | 165 | 0C | ||
| Hysteresis(1) | 15 | 0C | ||||