ZHCSM62C September 2020 – December 2021 TPS542A50
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| PVIN, AVIN | Input voltage | 4 | 12 | 18 | V |
| VOUT | Output voltage | 0.5 | 5.5 | V | |
| IOUT | Output current | 0 | 15 | A | |
| EN,SDA, SCL | 0 | 5.5 | V | ||
| SYNC | 0 | 3.3 | V | ||
| FS, COMP, ILIM, SS/PFM,SREF, VSET | 0 | 1.8 | V | ||
| TJ | Junction temperature | –40 | 150 | °C | |