ZHCSM62C September 2020 – December 2021 TPS542A50
PRODUCTION DATA
The output voltage equals five times of VSET. To set VSET voltage, a resistor divider network is required from SREF (1.2 V). Equation 2 shows the output voltage calculation. It is recommended to use R1 and R2 in the range of 1 kΩ to 100 kΩ with a resistance-tolerance of 0.1% for best accuracy and that the total impedance of this divider network be > 6 kΩ. For example, R1 equals 50 kΩ and R2 equals 10 kΩ for 1-V output voltage.