ZHCSM62C September 2020 – December 2021 TPS542A50
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input | PVIN, AVIN | –0.3 | 20 | V |
| PVIN - SW | –0.3 | 24 | ||
| BOOT | –0.3 | 27.5 | ||
| BOOT-SW | –0.3 | 5.5 | ||
| EN, SYNC, SDA, SCL | –0.3 | 6 | ||
| FS, COMP, ILIM, SS/PFM, SREF, VSET | –0.3 | 1.98 | ||
| RSP | –0.3 | 6 | ||
| PGD | –0.3 | 6 | ||
| Output | SW | –0.3 | 22 | V |
| SW transient (<10 ns) | –2 | 22 | ||
| VREG | –0.3 | 6 | ||
| Operating junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –55 | 150 | °C | |