4 修订历史记录
Changes from B Revision (August 2012) to C Revision
Changes from A Revision (July 2012) to B Revision
- Changed 将“可调软启动”更改为“1.4ms 固定软启动”( 特性 列表中)Go
- Added 向 特性 列表中添加“电源正常状态输出”Go
- Changed 将文献编号从修订版 A 更改为修订版 BGo
- Changed from "SS" to "PG" in the Absolute Maximum Ratings tableGo
- Changed from "SS" to "PG" in the Recommended Operating Conditions tableGo
- Changed TSS spec from "1.0 ms" to "1.4 ms" TypicalGo
- Changed TPGDLY spec from "1.5 ms" to "1.2 ms"Go
- Changed TPGCOMPSS spec from "2.2 ms" to "2.3 ms"Go
- Changed MIN tUVPEN specification from "1.4 ms" to "1.7 ms"Go
- Changed TYP tUVPEN specification from "1.7 ms" to "2.2 ms"Go
- Changed MAX tUVPEN specification from "2.0 ms" to "2.7 ms"Go
- Changed soft-start time from "1.0 ms" to "1.4 ms" in Go
- Changed adjusted reference to UVP delay timing from "1.7 ms" to "2.2 ms" in the section.Go
- Added section describing POWER GOOD operationGo
Changes from * Revision (July 2012) to A Revision