ZHCSA32C JULY 2012 – April 2019 TPS53015
PRODUCTION DATA.
The output voltage is set with a resistor divider from output voltage node to the VFB pin. It is recommended to use 1% tolerance or better resistors. Select an R2 value between 10 kΩ and 100 kΩ and use Equation 11 to calculate R1.
spacer