ZHCSA32C JULY 2012 – April 2019 TPS53015
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS |
|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | |||||
| Voltage range | 8.0 | 12 | 22 | V | |
| Maximum input current | VIN = 12 V, IOUT = 8 A | 0.9 | A | ||
| No load input current | VIN = 12 V, IOUT = 0 A | 0.6 | mA | ||
| OUTPUT CHARACTERISTICS | |||||
| Output voltage | 1.05 | V | |||
| Output voltage regulation | Setpoint accuracy
(VIN = 12 V, IOUT = 8 A) |
-2% | 2% | ||
| Line regulation
(VIN = 8.0 V – 22 V, IOUT = 8 A) |
1% | ||||
| Load regulation
(VIN = 12 V, IOUT = 0 A – 8 A) |
1.5% | ||||
| Output voltage ripple | VIN = 12 V, IOUT = 8 A | 20 | mVpp | ||
| Output load current | 0 | 8.0 | A | ||
| Overcurrent limit | VIN = 12 V | 11 | |||
| SYSTEMS CHARACTERISTICS | |||||
| Switching frequency | 500 | kHz | |||
| Peak efficiency | VIN = 12 V, IOUT = 3.2 A | 86.5% | |||
| Full load efficiency | VIN = 12 V, IOUT = 8.0 A | 81.4% | |||
| Operating temperature | 25 | ºC | |||