ZHCSMA7C january 2022 – december 2022 TPS4811-Q1
PRODUCTION DATA
The TPS4811x-Q1 withstands output reverse voltages down to -30 V. With INP low, PD is pulled low to SRC and keeps the external FET OFF even with output (SRC) voltage at negative levels preventing high current flow and protecting the main FET. Refer to Figure 9-15 and Figure 9-16 for test waveforms.