ZHCSMA7C january 2022 – december 2022 TPS4811-Q1
PRODUCTION DATA
By following similar design procedure as outlined in Detailed Design Procedure, the external component values are calculated as below:
RSNS = 500 μΩ
RSET = 100 Ω
RIWRN = 47 kΩ to set 50 A as overcurrent protection threshold
RISCP = 1.4 kΩ to set 60 A as short-circuit protection threshold
CTMR = 68 nF to set 1 ms circuit breaker time
R1 and R2 are selected as 470 kΩ and 24.9 kΩ respectively to set VIN undervoltage lockout threshold at 24 V
RIMON = 15 kΩ to limit maximum V(IMON) voltage to 3.3 V at full-load current of 50 A
To reduce conduction losses, IAUS300N08S5N012 MOSFET is selected. Two FETs are used in parallel for control and another two FETs are used in parallel for reverse current blocking
80-V VDS(MAX) and ±20-V VGS(MAX)
RDS(ON) is 1-mΩ typical at 10-V VGS
Qg of each MOSFET is 231 nC
CBST = (4 × Qg) / 1 V = 1 μF
Selection of Pre-Charge Resistor
The value of pre-charge resistor must be selected to limit the inrush current to Iinrush as per Equation 24.
The power rating of the pre-charge resistor is decided by the average power dissipation given by Equation 25.
The peak power dissipation in the pre-charge resistor is given by Equation 26.
Two 220-Ω, 1.5-W, 5% CRCW2512220RJNEGHP resistors are used in parallel to support both average and peak power dissipation.
TI suggests the designer to share the entire power dissipation profile of pre-charge resistor with the resistor manufacturer and get their recommendation.