ZHCSMA7C january 2022 – december 2022 TPS4811-Q1
PRODUCTION DATA
TPS4811x-Q1 has two-level current protection.
Adjustable overcurrent protection (IOC) threshold and response time (tOC),
Adjustable short-circuit threshold (ISC) with internally fixed fast response (tSC).
Figure 9-9 shows the I-T characteristics.
The device senses the voltage across the external current sense resistor through CS+ and CS–. Set the circuit breaker detection threshold using an external resistor RIWRN across IWRN and GND. Use Equation 6 to calculate the required RIWRN value.
Where, RSET is the resistor connected across CS+ and VS, RSNS is the current sense resistor, IOC is the overcurrent level
For short-circuit protection feature only, connect IWRN pin to GND and select RISCP resistor as per Section 9.3.4.
For overcurrent protection feature only, connect ISCP pin to CS– pin directly and select RIWRN resistor as per Equation 6.
In case of overcurrent or short-circuit event, TPS48111-Q1 controller turns off main FET by pulling PD low but state of pre-charge FET drive (G) is not changed.