ZHCSMA7C january 2022 – december 2022 TPS4811-Q1
PRODUCTION DATA
Certain end equipments like automotive power distribution unit power different loads including other ECUs. These ECUs can have large input capacitances. If power to the ECUs is switched on in uncontrolled way, large inrush currents can occur potentially damaging the power FETs.
To limit the inrush current during capacitive load switching, the following system design techniques can be used with TPS4811x-Q1 devices.