ZHCSOF7B september 2022 – june 2023 TPS25990
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
EE Interface Timing Characteristics | ||||||
EECLKR | EECLK clock frequency range | 0.4 | MHz | |||
tEE-SU-STO | Stop condition Setup time | 0.26 | µs | |||
tEE-HD-DAT | EEDATA Hold Time | 0 | µs | |||
tEE-SU-DAT | EEDATA Setup Time | 50 | ns | |||
tHD-STA | Hold time after (REPEATED) START Condition | 0.6 | µs | |||
tEE-LOW | EECLK low time | 0.5 | µs | |||
tEE-HIGH | EECLK high time | 0.26 | 50 | µs | ||
tR-EE | EEDATA/EECLK rise time (VIL(MAX)-150 mV to VIH(MIN)+150 mV) |
400 kHz Class | 300 | ns | ||
tF-EE | EEDATA/EECLK fall time, (VIH(MIN)+150 mV to VIL(MAX) + 150 mV) |
400 kHz Class | 300 | ns |