ZHCSOF7B september 2022 – june 2023 TPS25990
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tOVP | Overvoltage protection response time | VIN > VOVP(R) to SWEN↓ | 1.2 | µs | ||
tInsdly | Insertion delay | VDD > VUVP(R) to SWEN↑, INS_DLY = 0x00 | 14 | ms | ||
VDD > VUVP(R) to SWEN↑, INS_DLY = 0x07 | 560 | ms | ||||
tFFT | Fixed Fast-Trip response time Hard Short | IOUT > 1.3 × IFFT to IOUT↓ | 267 | ns | ||
tSFT | Scalable Fast-Trip response time | IOUT > 3 × IOCP to IOUT↓ | 343 | ns | ||
tCMP1 | TEMP/CMP pin comparator (COMP1) response time | VCMP1THR = 1 V, VTEMP/CMP > 1.2 × VCMP1THR to CMP1OUT↑ | 377 | ns | ||
tCMP2 | AUX pin comparator (COMP2) response time | VCMP2THR = 1 V, VAUX > 1.2 × VCMP1THR to CMP2OUT↑ | 377 | ns | ||
tOC_TIMER | Overcurrent blanking interval | IOUT = 1.3 × IOCP, OC_TIMER = 0x00 | 0 | ms | ||
IOUT = 1.3 × IOCP, OC_TIMER = 0x14 (Default) | 2.1 | ms | ||||
IOUT = 1.3 × IOCP, OC_TIMER = 0xFF | 27.3 | ms | ||||
tRETRY | Auto-Retry Interval | RETRY_CONFIG[2:0] = 000 | 55 | ms | ||
RETRY_CONFIG[2:0] = 111 | 6940 | ms | ||||
tEN(DG) | EN/UVLO de-glitch time | 12.2 | µs | |||
tSU_TMR | Start-up timeout interval | SWEN↑ to FLT↓ | 232 | ms | ||
tQOD | QOD enable timer | VSD(F) < VEN/UVLO < VUVLO(F) | 4.38 | ms | ||
tDischarge | QOD discharge time (90% to 10% of VOUT) | VSD(F) < VEN/UVLO < VUVLO(F), VIN = 12 V, COUT = 1 mF | 488 | ms | ||
tPGA | PG assertion delay | DEVICE_CONFIG[15] = 0, Device in steady state, VOUT > VOUT_PGTH to PG↑ | 98 | µs | ||
tPGA | PG assertion delay | DEVICE_CONFIG[15] = 1, Device in steady state, VOUT > VOUT_PGTH to PG↑ | 36.6 | ms | ||
tPGD | PG De-assertion de-glitch | Device in steady state, VOUT < VOUT_PGTH to PG↓ | 34 | µs |