ZHCSOF7B september 2022 – june 2023 TPS25990
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PMBus Timing Characteristics | ||||||
PMBCLKR | PMBus clock frequency range | PMBus Clock Requirements | 0.05 | 1.2 | MHz | |
tPMB-BUF | PMBus Free time between STOP and START conditions | 0.5 | µs | |||
tPMB-HD-STA | Hold time after Repeated Start Condition | 0.26 | µs | |||
tPMB-SU-STO | Stop condition Setup time | 0.26 | µs | |||
tPMB-HD-DAT | SDA Hold Time | 0 | µs | |||
tPMB-SU-DAT | SDA Setup Time | 50 | ns | |||
tPMB-TIMEOUT | SCLK low timeout | 25 | 35 | ms | ||
tPMB-LOW | SCLK low time | 0.5 | µs | |||
tPMB-HIGH | SCLK high time | 0.26 | 50 | µs | ||
tR-PMB | SDA/SCLK rise time (VIL(MAX)-150 mV to VIH(MIN)+150 mV) |
100 kHz Class | 300 | ns | ||
400 kHz Class | 300 | ns | ||||
1000 kHz Class | 120 | ns | ||||
tF-PMB | SDA/SCLK fall time, (VIH(MIN)+150 mV to VIL(MAX) + 150 mV) |
100 kHz Class | 1000 | ns | ||
400 kHz Class | 300 | ns | ||||
1000 kHz Class | 120 | ns |