ZHCSOF7B september 2022 – june 2023 TPS25990
PRODUCTION DATA
The TPS25990 implements overvoltage lockout to protect the load from input overvoltage conditions. If the input voltage on IN exceeds the OVP rising threshold, the power FET is turned OFF within tOVP. The OVP comparator on the IN pin uses a default internal overvoltage protection threshold of VOVP(R), which can be changed by programming the non-volatile configuration memory or dynamically through PMBus® register writes to the VIN_OV_FLT register. The OVP comparator has in-built hysteresis for improved noise immunity. After the voltage on IN falls below the OVP falling threshold (VOVP(F)), the FET is turned ON in a dVdt controlled manner.
Figure 8-3 Input Overvoltage Protection Response