ZHCSOF7B september 2022 – june 2023 TPS25990
PRODUCTION DATA
ADC_CONFIG_1 is a manufacturer-specific command for configuring or reading channel selections and modes for ADC sampling as described in Section 8.3.14.8.
This command uses the PMBus® read or write byte protocol.
The details of this register are shown in Table 9-69.
Bit | Name | Value | Description | Default | Access |
---|---|---|---|---|---|
7 | EOC | End of conversion indication (Active Low) | Read | ||
1 | ADC is busy (Conversion in progress) | 0 | |||
0 | Conversion done | ||||
6 | CONVST | Software conversion start control (used with MODE = 01) | Read/Write | ||
1 | Start conversion | 0 | |||
0 | Do not start conversion | ||||
5:4 | MODE | ADC sampling mode | |||
11 | Continuous conversion - Single channel | 00 | |||
10 | Single channel single conversion - External pin controlled | ||||
01 | Single channel single conversion – software controlled | ||||
00 | Continuous conversion – auto sequenced | ||||
3:0 | CONV_CH_SEL | Parameter/ADC Channel selection for sampling (MODE = 01 or 10 or 11) | |||
1001-1111 | Reserved | 0000 | |||
1000 | GND (Applicable only in MODE = 01 or 10) | ||||
0111 | VIREF (Applicable only in MODE = 01 or 10) | ||||
0110 | ADDR1 (Applicable only in MODE = 01 or 10) | ||||
0101 | ADDR0 (Applicable only in MODE = 01 or 10) | ||||
0100 | VAUX | ||||
0011 | VTEMP | ||||
0010 | IIN | ||||
0001 | VOUT | ||||
0000 | VIN |
A write command to this register should be preceded by the MFR_WRITE_PROTECT command to unlock the device first to prevent accidental accidental/spurious writes.
MODE = 10 or 01 are debug-only modes and not recommended to be used during normal operation as they prevent the ADC from sampling all the necessary signals needed for the eFuse protection features.