ZHCSOF7B september 2022 – june 2023 TPS25990
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
NAME | NO. | ||
ADDR1 | 1 | O | PMBus device I2C address configuration pin. Pin strap options to generate different address combinations in conjunction with ADDR0. Refer to Section 8.3.14.1 for more details. |
ADDR0 | 2 | O | PMBus device I2C address configuration pin. Pin strap options to generate different address combinations in conjunction with ADDR1. Refer to Section 8.3.14.1 for more details. |
AUX | 3 | I | Auxiliary ADC input channel which can be used to monitor external analog signal through PMBus. Also functions as analog input for fast comparator with internal programmable threshold. |
DVDT | 4 | O | Start-up output slew rate control pin. Leave this pin open to allow fastest start-up. Connect capacitor to ground to slow down the slew rate to manage inrush current. Refer to Section 8.3.4.1 for more details. |
TEMP/CMP | 5 | I/O | Dual function pin (digitally configurable)
|
DAC1 | 6 | I/O | Programmable General Purpose DAC analog current output. Refer to Section 8.3.14.9 for more details. |
IMON | 7 | O | An external resistor from this pin to GND sets the overcurrent protection threshold and fast-trip threshold during steady-state. This pin also acts as a fast and accurate analog output load current monitor signal during steady-state. Do not leave floating. Refer to Section 8.3.6 for more details. |
ILIM | 8 | O | An external resistor from this pin to GND sets the current limit threshold and fast-trip threshold during start-up. This also sets the active current sharing threshold during steady-state. Do not leave floating. Refer to Section 8.3.4.3 for more details. |
IREF/DAC2 | 9 | I/O | Dual function pin (digitally configurable)
|
OUT | 10, 11, 12, 13 | P | Power output. Must be soldered to output power plane uniformly to ensure proper heat dissipation and to maintain optimal current distribution through the device. |
GND | 14 | G | Device ground reference pin. Connect to system ground. |
SDA | 15 | I/O | I2C data line for PMBus interface. Refer to Section 8.3.14 for more details. |
SCL | 16 | I/O | I2C clock line for PMBus interface. Refer to Section 8.3.14 for more details. |
GPIO4/SMBA#/COMP1/COMP2/ EEDATA/EECLK | 17 | I/O | General purpose digital I/O pin. Can be configured for various functions through PMBus. Refer to Section 8.3.14.7.1.59 register for more details. Default function is SMBus Alert output. |
EN/UVLO | 18 | I | Active high enable input. Connect resistor divider from input supply to set the undervoltage threshold. Do not leave floating. |
GPIO1/PG/COMP1/COMP2/ EEDATA/EECLK | 19 | I/O | General purpose digital I/O pin. Can be configured for various functions through PMBus. Refer to Section 8.3.14.7.1.58 register for more details. Default function is Power-Good output (PG) indication. Refer to Section 8.3.10.2 for more details. |
GPIO2/FLT/COMP1/COMP2/ EEDATA/EECLK | 20 | I/O | General purpose digital I/O pin. Can be configured for various functions through PMBus. Refer to Section 8.3.14.7.1.58 register for more details. Default function is Fault output (FLT) indication. Refer to Section 8.3.10.1 for more details. |
GPIO3/SWEN/COMP1/COMP2/ EEDATA/EECLK | 21 | I/O | General purpose digital I/O pin. Can be configured for various functions through PMBus. Refer to Section 8.3.14.7.1.59 register for more details. Default pin function is set to SWEN, which is used to synchronize multiple eFuses in a parallel configuration. Refer to Section 8.3.10.3 for more details. |
VDD | 22 | P | Controller power input pin. Can be used to power the internal control circuitry with a filtered and stable supply which is not affected by system transients. Connect this pin to VIN through a series resistor and add a decoupling capacitor to GND. |
IN | 23, 24, 25, 26 | P | Power input. Must be soldered to input power plane uniformly to ensure proper heat dissipation and to maintain optimal current distribution through the device. |