ZHCSOF7B september 2022 – june 2023 TPS25990
PRODUCTION DATA
Table 9-69 shows the design parameters for this application example.
| PARAMETER | VALUE |
|---|---|
|
|
|
|
| 50 mF |
| Are all the loads off until the PG is asserted? | No |
Load at start-up (RLOAD(Startup)) | 0.48 Ω (equivalent to approximately 7.5% of the maximum steady-state load) |
Maximum ambient temperature | 55°C |
Transient overload blanking timer | 10 ms |
Output voltage slew rate | 1.2 V/ms |
Need to survive a “hot-short” on output condition? | Yes |
Need to survive a “power up into short” condition? | Yes |
| Can the board be hotplugged in or power cycled? | Yes |
Load current monitoring needed? | Yes |
| Need PMBus® interface for telemetry, control, and configurability? | Yes |
Fault response | Latch-off |