ZHCSOF7B september 2022 – june 2023 TPS25990
PRODUCTION DATA
READ_VIN_AVG is a manufacturer-specific command that reports 10-bit average value of input voltage.
This command uses the PMBus® read word protocol.
Follow the PMBus® DIRECT format conversion using the coefficients in Table 8-67 and Equation 19, to convert the hexadecimal data read from this register into a real-world value in V.
| Bit | Name | Description | Minimum Value | Maximum Value | Access |
|---|---|---|---|---|---|
15:0 | READ_VIN_AVG | Value measured for average input voltage | 0x0000 (0 V) | 0x03FF (19.48 V) | Read |
The sample count for averaging can be programmed through PMBus® using Bit[2:0] in the PK_MIN_AVG register. The contents of READ_VIN_AVG register can be reset to zero (0x0000h) by setting Bit[6] in the PK_MIN_AVG register.