ZHCSP14 September 2021 TPS25854-Q1 , TPS25855-Q1
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Input voltage | IN to PGND | –0.3 | 40(2) | V |
IN to SW | –0.3 | 35 | ||
BIAS, SENSE to PGND | –0.3 | 6 | ||
EN to AGND | –0.3 | 11 | ||
FREQ/SYNC to AGND | –0.3 | 6 | ||
ILIM, IMON to AGND | –0.3 | 6 | ||
AGND to PGND | –0.3 | 0.3 | V | |
Output voltage | SW to PGND | –0.3 | 35 | V |
SW to PGND (less than 10 ns transients) | –3.5 | 35 | ||
BOOT to SW | –0.3 | 6 | ||
BUS, OUT to PGND | –0.3 | 6 | ||
Voltage range | CC1, CC2 to AGND | –0.3 | 6 | V |
DP, DM to AGND | –0.3 | 6 | ||
TS to AGND | –0.3 | 6 | ||
FAULT, POL, THERM_WARN to AGND | –0.3 | 6 | V | |
Pin positive sink current, ISNK | CC1, CC2 (while applying VCONN) | 1 | A | |
I/O current | DP to DM in BC1.2 DCP Mode | –35 | 35 | mA |
TJ | Junction temperature | -40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |