ZHCSP14 September 2021 TPS25854-Q1 , TPS25855-Q1
PRODUCTION DATA
Reversible Type-C plug orientation is reported by the POL pin when a UFP is connected. However when no UFP is attached, POL remains de-asserted irrespective of cable plug orientation. Table 10-6 describes the POL state based on which device CC pin detects VRD from an attached UFP pull-down.
CC1 | CC2 | POL | STATE |
---|---|---|---|
Rd | Open | Hi-Z | UFP connected |
Open | Rd | Asserted (pulled low) | UFP connected with reverse plug orientation |