ZHCSP14 September 2021 TPS25854-Q1 , TPS25855-Q1
PRODUCTION DATA
The TPS2585x-Q1 is internally compensated. The internal compensation is designed such that the loop response is stable over the specified operating frequency and output voltage range. The TPS25854-Q1 is optimized for transient response over the range 200 kHz ≤ fsw ≤ 800 kHz, and the TPS25855-Q1 is optimized for transient response over the range 200 kHz ≤ fsw ≤ 3000 kHz.