ZHCSP14 September 2021 TPS25854-Q1 , TPS25855-Q1
PRODUCTION DATA
The function of the configuration channel is to detect connections and configure the interface across the USB Type-C cables and connectors.
Functionally the Configuration Channel (CC) is used to serve the following purposes:
Typical flow of DFP to UFP configuration is shown in Figure 10-13:
Figure 10-13 Flow of DFP to UFP Configuration