ZHCSP14 September 2021 TPS25854-Q1 , TPS25855-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 13.5 V, fSW = 2.1 MHz, L = 2.2 µH, CSENSE = 66 µF, C_BUS = 1 µF, TA = 25 °C.

| VEN/EULVO = 0 V | CC1 = Rd |
Figure 8-3 Precision Device Enable Threshold
| VEN/EULVO = VSENSE | CC1= Rd |
Figure 8-7 Low-side Current Limit vs Input Voltage
| IBUS = 3 A |

| RILIM = 9.53 kΩ |
Figure 8-13 OUT
Power Switch Current Limit vs Junction Temperature
| IBUS = 2.4 A | RIMON=2.21 kΩ |
Figure 8-17 OUT
Power Switch On Resistance vs Junction Temperature
| RFREQ = 49.9 kΩ |
Figure 8-21 CC
Sourcing Current vs Junction Temperature
Figure 8-23 TS
Temperature Hot Threshold vs Junction Temperature
| VEN/UVLO = VSENSE | CC1/2 = OPEN |
Figure 8-6 High-side Current Limit vs Input Voltage
| I_BUS = 3 A |

| ILIM = GND |

| RILIM = 15.4 kΩ |
Figure 8-14 VCONN Power Switch Current Limit vs Junction
Temperature
Figure 8-16 USB
Power Switch On Resistance vs Junction Temperature
Figure 8-18 VCONN Power Switch On Resistance vs Junction
Temperature
| RFREQ = 8.45 kΩ |
Figure 8-22 TS
Temperature Wam Threshold vs Junction Temperature
Figure 8-24 SENSE
Voltage in Temperature Hot vs Junction Temperature