ZHCSQ17A June 2022 – December 2022 TPS22995H-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = 5.5 V | ||||||
tON | Turn ON time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 264 | us | ||
tRISE | Rise time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 129 | us | ||
tD | Delay time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 127 | us | ||
tFALL | Fall time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 1100 | us | ||
tOFF | Turn OFF time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 60.2 | us | ||
VIN = 5 V | ||||||
tON | Turn ON time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 294 | us | ||
tRISE | Rise time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 166 | us | ||
tD | Delay time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 127 | us | ||
tFALL | Fall time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 1110 | us | ||
tOFF | Turn OFF time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 60.3 | us | ||
VIN = 3.3 V | ||||||
tON | Turn ON time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 259 | us | ||
tRISE | Rise time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 129 | us | ||
tD | Delay time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 130 | us | ||
tFALL | Fall time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 1120 | us | ||
tOFF | Turn OFF time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 62 | us | ||
VIN = 1.8 V | ||||||
tON | Turn ON time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 224 | us | ||
tRISE | Rise time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 89.1 | us | ||
tD | Delay time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 135 | us | ||
tFALL | Fall time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 1120 | us | ||
tOFF | Turn OFF time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 65.2 | us | ||
VIN = 1.2 V | ||||||
tON | Turn ON time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 208 | us | ||
tRISE | Rise time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 68.6 | us | ||
tD | Delay time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 140 | us | ||
tFALL | Fall time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 1160 | us | ||
tOFF | Turn OFF time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 66.7 | us | ||
VIN = 0.8 V | ||||||
tON | Turn ON time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 197 | us | ||
tRISE | Rise time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 53 | us | ||
tD | Delay time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 144 | us | ||
tFALL | Fall time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 1190 | us | ||
tOFF | Turn OFF time | RL = 100 Ω, CL = 10 uF, RT = 1 kΩ | 69.5 | us |