ZHCSQ17A June 2022 – December 2022 TPS22995H-Q1
PRODUCTION DATA
The input to output voltage drop in the device is determined by the RON of the device and the load current. The RON of the device depends upon the VIN and VBIAS condition of the device. See the RON specification in the Electrical Characteristics (VBIAS = 5 V) table of this data sheet. After the RON of the device is determined based upon the VIN and VBIAS conditions, use the below equation to calculate the input to output voltage drop.
where