ZHCSQ17A June 2022 – December 2022 TPS22995H-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input Voltage | 0.8 | 5.5 | V | |
VBIAS | Bias Voltage | 1.5 | 5.5 | V | |
VIH | ON Pin High Voltage Range | 0.8 | 5.5 | V | |
VIL | ON Pin Low Voltage Range | 0 | 0.35 | V | |
TA | Ambient Temperature | –40 | 125 | °C |