ZHCSQ17A June 2022 – December 2022 TPS22995H-Q1
PRODUCTION DATA
A resistor to GND on the RT pin sets the slew rate, and the higher the resistor the lower the slew rate. Rise times are shown below.
RT Resistor | VIN = 5 V | VIN = 3.3 V | VIN = 1.8 V | VIN = 1.2 V | VIN = 0.8 V |
---|---|---|---|---|---|
GND | 102 µs | 79 µs | 55 µs | 42 µs | 33 us |
1 kΩ | 166 µs | 129 µs | 89 µs | 68 µs | 53 us |
5 kΩ | 790 µs | 607 µs | 415 µs | 318 µs | 242 us |
10 kΩ | 1520 µs | 1180 µs | 800 µs | 613 µs | 465 us |
Open | 4860 µs | 3750 µs | 2560 µs | 1960 µs | 1490 us |
tR = (0.0246 VIN + 0.0308) × RT + 3.3219 VIN + 6.7312
where