ZHCSQ17A June 2022 – December 2022 TPS22995H-Q1
PRODUCTION DATA
The ON pin controls the state of the switch. The ON pin is compatible with standard GPIO logic threshold so it can be used in a wide variety of applications. When power is first applied to VIN, a Smart Pulldown is used to keep the ON pin from floating until the system sequencing is complete. After the ON pin is deliberately driven high (≥ VIH), the Smart Pulldown is disconnected to prevent unnecessary power loss. See the below table when the ON Pin Smart Pulldown is active.
ON Pin Voltage | ON Pin Function |
---|---|
≤ VIL | Pulldown active |
≥ VIH | No Pulldown |