ZHCSQ17A June 2022 – December 2022 TPS22995H-Q1
PRODUCTION DATA
The TPS22995H-Q1 device is designed to operate with a VIN range of 0.8 V to 5.5 V. The VIN power supply must be well regulated and placed as close to the device terminal as possible. The power supply must be able to withstand all transient load current steps. In most situations, using an input capacitance (CIN) of 1 μF is sufficient to prevent the supply voltage from dipping when the switch is turned on. In cases where the power supply is slow to respond to a large transient current or large load current step, additional bulk capacitance can be required on the input.