ZHCSQ17A June 2022 – December 2022 TPS22995H-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input Voltage | –0.3 | 6 | V |
VBIAS | Bias Voltage | –0.3 | 6 | V |
VON, VRT | Control Pin Voltage | –0.3 | 6 | V |
IMAX | Maximum Current | 3 | A | |
TJ | Junction temperature | Internally Limited | °C | |
Tstg | Storage temperature | –65 | 150 | °C |