ZHCSQ17A June 2022 – December 2022 TPS22995H-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Power Consumption | |||||||
ISD,VBIAS | VBIAS Shutdown Current | ON = 0 V | 25°C | 0.1 | uA | ||
–40°C to 85°C | 0.5 | uA | |||||
–40°C to 125°C | 2 | uA | |||||
IQ,VBIAS | VBIAS Quiescent Current | ON > VIH | 25°C | 8.5 | uA | ||
–40°C to 85°C | 20 | uA | |||||
–40°C to 125°C | 20 | uA | |||||
ISD,VIN | VIN Shutdown Current | ON = 0V | 25°C | 0.1 | uA | ||
–40°C to 85°C | 1 | uA | |||||
–40°C to 125°C | 4 | uA | |||||
ION | ON pin leakage | ON = VBIAS | –40°C to 125°C | 0.1 | uA | ||
Performance | |||||||
RON | On-Resistance | VIN = 3.3 V, IOUT = -200 mA | 25°C | 19 | mΩ | ||
–40°C to 85°C | 26 | mΩ | |||||
–40°C to 125°C | 29 | mΩ | |||||
VIN = 1.8 V, IOUT = -200 mA | 25°C | 19 | mΩ | ||||
–40°C to 85°C | 25 | mΩ | |||||
–40°C to 125°C | 28 | mΩ | |||||
VIN = 1.2 V, IOUT = -200 mA | 25°C | 19 | mΩ | ||||
–40°C to 85°C | 25 | mΩ | |||||
–40°C to 125°C | 28 | mΩ | |||||
VIN = 0.8 V, IOUT = -200 mA | 25°C | 19 | mΩ | ||||
–40°C to 85°C | 25 | mΩ | |||||
–40°C to 125°C | 28 | mΩ | |||||
RPD,ON | Smart Pull Down Resistance | ON < VIL | 25°C | 500 | kΩ | ||
–40°C to 125°C | 1000 | kΩ | |||||
RQOD | QOD Resistance | ON < VIL | 25°C | 100 | Ω | ||
–40°C to 125°C | 150 | Ω | |||||
Protection | |||||||
TSD | Thermal Shutdown | - | 150 | 170 | 190 | °C | |
TSDHYS | Thermal Shutdown Hysteresis | - | 20 | °C |