ZHCSJT6B may 2019 – february 2023 TPS1HB16-Q1
PRODUCTION DATA
For this design example, use the input parameters shown in Table 10-7.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VBB | 16 V |
Load - Bulb | 35-W maximum |
Fixed ILIM | 60 A |
Ambient temperature | 25°C |
Bulb temperature in chamber | –40°C |
Cable impedance from device to bulb | 65 mΩ |
Device version | F |