ZHCSJT6B may 2019 – february 2023 TPS1HB16-Q1
PRODUCTION DATA
Figure 7-1 Transient Thermal Impedance
| IOUT = 0 A | VEN = 5 V | VDIAG_EN = 5 V |
| RSNS = 1 kΩ | VSEL1 = 0 V |

| IOUT = 200 mA | VEN = 5 V | VDIAG_EN = 0 V |
| RSNS = 1 kΩ | VBB = 13.5 V |

| ROUT = 2.6 Ω | VEN = 5 V to 0 V | VDIAG_EN = 0 V |
| RSNS = 1 kΩ | VBB = 13.5 V |

| ROUT = 2.6 Ω | VEN = 5 V to 0 V | VDIAG_EN = 0 V |
| RSNS = 1 kΩ | VBB = 13.5 V |

| ROUT = 2.6 Ω | VEN = 5 V to 0 V | VDIAG_EN = 0 V |
| RSNS = 1 kΩ | VBB = 13.5 V |

| VSEL = 0 V | VEN = 5 V | VDIAG_EN = 5 V |
| RSNS = 1 kΩ | VBB = 13.5 V | |

| VSEL = 5 V | VEN = 0 V | VDIAG_EN = 5 V |
| RSNS = 1 kΩ |

| VEN = 3.3 V to 0 V | VOUT = 0 V | VDIAG_EN = 0 V |
| ROUT = 1 kΩ |

| VEN = 0 V to 3.3 V and 3.3 V to 0 V | VOUT = 0 V | VDIAG_EN = 0 V |
| ROUT = 1 kΩ |

| VEN = 5 V | VOUT = 0 V | VDIAG_EN = 0 V |
| ROUT = 1 kΩ |

| ROUT = 2.6 Ω | RSNS = 1 kΩ | VDIA_EN = 5 V |
| VSEL = 0 V |

| VBB = 13.5 V | TA = 25°C | IOUT1 = 5 A |
| VEN = 0 V to 5 V |

| LOUT = 5 µH to GND | RLIM = 5 kΩ | VSEL = 0 V |
| VEN = 0 V to 5 V | VDIAG_EN = 5 V | TA = 25°C |

| VOUT = 0 V | VEN = 0 V | VDIAG_EN = 0 V |

| IOUT = 200 mA | VEN = 5 V | VDIAG_EN = 0 V |
| RSNS = 1 kΩ |

| ROUT = 2.6 Ω | VEN = 0 V to 5 V | VDIAG_EN = 0 V |
| RSNS = 1 kΩ | VBB = 13.5 V |

| ROUT = 2.6 Ω | VEN = 0 V to 5 V | VDIAG_EN = 0 V |
| RSNS = 1 kΩ | VBB = 13.5 V |

| ROUT = 2.6 Ω | VEN = 0 V to 5 V | VDIAG_EN = 0 V |
| RSNS = 1 kΩ | VBB = 13.5 V |

| ROUT = 2.6 Ω | VEN = 0 V to 5 V and 5 V to 0 V | VDIAG_EN = 0 V |
| RSNS = 1 kΩ | VBB = 13.5 V |

| VSEL = 0 V | VEN = 5 V | VDIAG_EN = 5 V |
| RSNS = 1 kΩ | TA = 25°C |

| VSEL = 0 V | VEN = 0 V | VDIAG_EN = 5 V |
| RSNS = 500 Ω | VOUT Floating |

| VEN = 0 V to 3.3 V | VOUT = 0 V | VDIAG_EN = 0 V |
| ROUT = 1 kΩ |

| VEN = 0.8 V | VOUT = 0 V | VDIAG_EN = 0 V |
| ROUT = 1 kΩ |

| ROUT = 2.6 Ω | RSNS = 1 kΩ | VDIA_EN = 5 V |
| VSEL = 0 V |

| ROUT = 2.6 Ω | RSNS = 1 kΩ | VSEL = 0 V |
| IOUT = 1 A to 5 A | VBB = 13.5 V |

| LOUT = 5 µH to GND | RLIM = 5 kΩ | VSEL = 0 V |
| VEN = 0 V to 5 V | VDIAG_EN = 5 V | TA = 25°C |

| VBB = 13.5 V | TA = 25°C | LOUT = 5 mH |