ZHCSJT6B may 2019 – february 2023 TPS1HB16-Q1
PRODUCTION DATA
In this application, the TPS1HB16-Q1 must allow for the maximum DC current with margin but minimize the energy in the switch during a fault condition by minimizing the current limit. For this application, the best ILIM set point is approximately 8 A. Equation 7 allows you to calculate the RILIM value that is placed from the ILIM pins to VBB. RILIM is calculated in kΩ.
Because this device is version A, the KCL value in the Specifications section is 110 A × kΩ.
For a ILIM of 8 A, the RILIM value must be set at around 13.75 kΩ.