ZHCSJT6B may 2019 – february 2023 TPS1HB16-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | VERSION A/B | VERSION F | ||
GND | 1 | 1 | — | Device ground |
SNS | 2 | 2 | O | Sense output |
LATCH | 3 | 3 | I | Sets fault handling behavior (latched or auto-retry) |
EN | 4 | 4 | I | Control input, active high |
ILIM | 5 | - | O | Connect resistor to set current-limit threshold |
FLT | - | 5 | O | Open drain output with pulldown to signal fault. |
VOUT | 6 - 8 | 6 - 8 | O | Channel output |
NC | 9 - 13, 15 | 9 - 13, 15 | I | No Connect, leave floating |
SEL1 | 14 | 14 | I | Diagnostics select. No functionality on device version F; connect to IC GND through RPROT resistor |
DIA_EN | 16 | 16 | I | Diagnostic enable, active high |
VBB | Exposed pad | Exposed pad | I | Power supply input |