ZHCSJT6B may 2019 – february 2023 TPS1HB16-Q1
PRODUCTION DATA
DEVICE VERSION | PART NUMBER | CURRENT LIMIT | CURRENT LIMIT RANGE | OVERCURRENT BEHAVIOR |
---|---|---|---|---|
A | TPS1HB16A-Q1 | Resistor Programmable | 4.4 A to 22 A | Disable switch immediately |
B | TPS1HB16B-Q1 | Resistor Programmable | 9.8 A to 49 A | Disable switch immediately |
F | TPS1HB16F-Q1 | Internally set | 60 A | Disable switch immediately |