ZHCSJT6B may 2019 – february 2023 TPS1HB16-Q1
PRODUCTION DATA
For this design example, use the input parameters shown in Table 10-4.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VBB | 13.5 V |
Load - Heater | 80-W max |
Load current sense | 60 mA to 12 A |
ILIM | 8 A |
Ambient temperature | 70°C |
RθJA | 34.3°C/W (depending on PCB) |
Device version | A |