ZHCSO95B june 2022 – may 2023 TPS1641
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Enable/SHDN and Vcc Input | ||||||
| tON_DLY | Turn on delay with VCC | VEN = VENR + 0.1 V , RLOAD = Open | 500 | µs | ||
| tEN_ON_DLY | Enable on delay | Fast turn-on with Enable when device is not in shutdown, VEN = VENR + 0.1 V , RLOAD = Open | 270 | µs | ||
| tEN_OFF_DLY | Enable off delay | VEN < VENF to VOUT = 0.9 × VIN, , RLOAD = 100 | 1.2 | µs | ||
| tLOW_SHDN | Min low pulse for entering shutdown | RLOAD = 100 | 24 | ms | ||
| OVP Input | ||||||
| tOVP_ENTRY_DLY | OVP entry delay | VOVP = VOVPR + 25 mV to FLT Low | 0.75 | µs | ||
| tOVP_EXIT_DLY | OVP exit delay | VOVP = VOVPF - 25 mV to to FLT High | 0.6 | µs | ||
| Over Current Protection and Short-circuit protection | ||||||
| tFASTTRIP_DLY | Fast Trip protection delay | IFASTTRIP < IOUT < ISCP to FET OFF | 5.65 | µs | ||
| tSCP_DLY | Short-Circuit protection delay | IOUT = ISCP + 500 mA to FET OFF | 280 | ns | ||
| Power Limiting | ||||||
| tPDLY | Blanking time before power limiting | IOUT < IOCP, POUT = 1.2 x PLIM, CDLY = 12 nF | 6.5 | ms | ||
| tPLIM-RES | Power Limit response time | IOUT < IOCP, IOUT = 1.2 x ILIM, CDLY = OPEN | 215 | µs | ||
| tPLIM-DUR | PowerLimit Duration | 2 x tPDLY | s | |||
| Current Limiting | ||||||
| tIDLY | Blanking time before current limiting | IOUT < IOCP, IOUT = 1.2 x ILIM, CDLY = 12 nF | 6.5 | ms | ||
| tILIM-RES | Current Limit response time | IOUT < IOCP, IOUT = 1.2 x ILIM, CDLY = OPEN | 280 | µs | ||
| tILIM-DUR | Current Limit Duration | 2 x tPDLY | s | |||
| Auto-Retry and Thermal Shutdown | ||||||
| tRETRY | Retry Delay | 8 x tPDLY | s | |||
| Output Ramp Control (dVdT) | ||||||
| tdVdT | Output Ramp Time | CdVdT = Open, VIN = VCC = 24 V | 105 | µs | ||
| IN to OUT Short (TPS16410, TPS16411, TPS16412, TPS16413) and FLT Output | ||||||
| tIN_OUT_Short_Detect | IN to OUT short detection time when FET is ON | IN-OUT Short to FLT Low | 135 | ms | ||
| tIN_OUT_Short_Detect | IN to OUT short detection time when FET is OFF | IN-OUT Short to FLT Low | 20 | ms | ||