ZHCSO95B june 2022 – may 2023 TPS1641
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Vcc | Supply voltage | VIN | 60 | V | |
| FLT | Input Voltage | 0 | 60 | V | |
| IN | Input Voltage (TPS16410, TPS16411, TPS16414, TPS16415) | 4.5 | 40 | V | |
| IN | Input Voltage (TPS16412, TPS16413, TPS16416, TPS16417) | 2.7 | 40 | V | |
| OUT | Input Voltage | 0 | 40 | V | |
| EN/SHDN, OVP | Input Voltage | 0 | 5.5 | V | |
| PDLY/IDLY | External capacitor | 0.012 | 10 | µF | |
| dVdT | External capacitor | 0.01 | 5 | µF | |
| IOCP | External resistor | 6.34 | 80.6 | kΩ | |
| PLIM | External resistor | 12.4 | 412 | kΩ | |
| ILIM | External resistor | 5.1 | 348 | kΩ | |
| TJ | Junction temperature | –40 | 125 | °C | |