ZHCSO95B june 2022 – may 2023 TPS1641
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Vcc, FLT | Input Voltage | –0.3 | 67 | V |
| OVP | Input Voltage | –0.3 | 62 | V |
| IN, IN-OUT, IOCP | Input Voltage | –0.3 | 42 | V |
| OUT | Input Voltage | –1 | 42 | V |
| EN/SHDN, PDLY/IDLY | Input Voltage | –0.3 | 5.5 | V |
| dVdT, PLIM/ILIM | Input Voltage | –0.3 | 5.5 | V |
| IIOCP,IPDLY,IPLIM, IdVdT, IILIM | Source Current | Internally Limited | ||
| TJ | Junction temperature | –40 | 150 | °C |
| Transient Junction Temperature | –40 | TTSD | °C | |
| Tstg | Storage temperature | –65 | 150 | °C |