ZHCSQQ4C November 2011 – June 2022 TPA2015D1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VBAT | 2.5 | 5.2 | V | ||
VIH | High–level input voltage, END, ENB | 1.3 | V | ||
VIL | Low–level input voltage, END, ENB | 0.6 | V | ||
TA | Operating free-air temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 150 | °C |